Download document () of 20

107292

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, section, circuit breaker to 1600A, main busbar rear, for H=2000mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
107292
EAN
4015081070503
Product Length/Depth
1950 mm
Product Height
65 mm
Product Width
250 mm
Product Weight
15 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.