Eaton xEnergy Basic LV systems Low voltage switchgear. Flush-mounting door frame, sheet steel door, three-point turn-lock for 3-component system, W = 800 mm, H = 1260 mm, white
Product Name |
Eaton xEnergy Basic door frame
|
Catalog Number |
111198
|
EAN |
4015081107599
|
Product Length/Depth |
70 mm
|
Product Height |
1265 mm
|
Product Width |
835 mm
|
Product Weight |
12.18 kg
|
Compliances |
RoHS conform
|
Type |
Additional equipment
|
Features |
EMC-version
|
Surface finishing |
Powder coating
With powder coating |
Color |
White
Traffic white (RAL 9016) |
Degree of protection |
IP30
NEMA Other |
Suitable for height |
1260 mm
|
Suitable for width |
800 mm
|
Cover/door type |
Three-point turn-lock
|
Material |
Sheet steel
Steel |
Housing material |
Sheet steel
|
Model |
Lock door
|
Mounting method |
Flush mounting
|
Functions |
Additional equipment
|