Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Wall enclosure with mounting plate, HxWxD=700x500x250mm
| Product Name | 
                                                Eaton xEffect CS enclosure single door
                                             | 
| Catalog Number | 
                                                111703
                                             | 
| EAN | 
                                                4015081112623
                                             | 
| Product Length/Depth | 
                                                250 mm
                                             | 
| Product Height | 
                                                700 mm
                                             | 
| Product Width | 
                                                500 mm
                                             | 
| Product Weight | 
                                                23.07 kg
                                             | 
| Compliances | 
                                                UL CSA09 (may be provided with metal sub-panel, no back mounted components are allowed between sub-panel and the back sheet metal enclosure)  UL 508A; CSA-C22.2 No.14; IEC/EN 62208; CE marking RoHS conform | 
| Certifications | 
                                                UL 508A  IEC Rated IEC/EN 60529 CSA Std. C22.2 No. 14 UL Listed In accordance with Directive 2015/863/EU of the European Parliament and Council UL (Category Control Number NITW) UL CSA08 (request filed) UL (File No. E336299) IEC/EN 62208 | 
| Catalog Notes | 
                                                Foamed polyurethane sealing throughout. Impact resistance category IK10 to EN 62262. Sheet steel mounting plate. Bottom plate with foamed gasket. Single door, door stop on the right, door opening angle 120°. Door hinge pins with quick chang
                                             | 
| Type | 
 | 
| Color | 
                                                Gray  Light gray (RAL 7035) | 
| Design type | 
                                                Canted and seam welded, including two M6 threaded bolts for earth conductor connections inside the enclosure.
                                             | 
| Surface finishing | 
                                                Gloss  Powder coating Semi-textured Structured powder spray polyester based paint finish | 
| Surface treatment | 
                                                Structured powder spray polyester based paint finish
                                             | 
| Mounting method | 
                                                9 mm drilling dimensions for wall mounting (Back plate)  Wall fastening Intermediate mounting | 
| Mounting plate height | 
                                                670 mm
                                             | 
| Mounting plate material | 
                                                Sheet steel, hot-galvanized
                                             | 
| Mounting plate width | 
                                                450 mm
                                             | 
| Material | 
                                                Steel plate  Steel | 
| Material thickness (body) | 
                                                1.5 mm
                                             | 
| Material thickness (bottom plate) | 
                                                2 mm
                                             | 
| Material thickness (door) | 
                                                1.5 mm
                                             | 
| Material quality | 
                                                Other
                                             | 
| Degree of protection | 
                                                12 (NEMA)  IP66 IEC: IP66, indoor; UL/CSA Types 1, 12, indoor only. IP23 (with ventilating plates) IK10 IK10 (impact resistance) | 
| Number of F3A flanges | 
                                                1
                                             | 
| Number of connector holes | 
                                                0
                                             | 
| Number of covers/doors | 
                                                1
                                             | 
| Number of hinges | 
                                                2
                                             | 
| Number of locks | 
                                                2
                                             | 
| Load capacity (door) | 
                                                25 kg
                                             | 
| Load capacity (mounting plate) | 
                                                500 kg payload, when brackets fitted in all four enclosure corners (vertically or horizontally) and the weights are symmetrically distributed within the enclosure.  250 kg | 
| Permissible load of the door(s) according to IEC 62208 - max | 
                                                250 N
                                             | 
| Permissible load of the enclosure according to IEC 62208 - max | 
                                                2750 N
                                             | 
| Permissible load of the mounting plate according to IEC 62208 - max | 
                                                2500 N
                                             | 
| Weight of mounted components - max | 
                                                275 kg
                                             | 
| Cover/door angle | 
                                                120° door opening angle
                                             | 
| Cover/door profile | 
                                                2 door profiles
                                             | 
| Cover/door type | 
                                                Standard closure 3 mm double-ward key (door interlock)  Closed Door hinges on the right, can be converted by user | 
| Flange plate dimensions | 
                                                172 mm x 432 mm
                                             | 
| Installation site | 
                                                Indoor installation
                                             | 
| Installation type | 
                                                Floor standing wall model
                                             | 
| Thickness of mounting plate | 
                                                2 mm
                                             | 
| Climatic proofing | 
                                                Damp heat, constant, to IEC 60068-2-78; Damp heat, cyclical, to IEC 60068-2-30
                                             | 
| Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890) | 
                                                51 W
                                             | 
| Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890) | 
                                                100 W
                                             | 
| Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890) | 
                                                59 W
                                             | 
| Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890) | 
                                                55 W
                                             | 
| Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890) | 
                                                115 W
                                             | 
| Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890) | 
                                                108 W
                                             | 
| Heat diss. wall mount individual encl. top | 
                                                59 W
                                             | 
| Heat diss. wall mount middle encl. top | 
                                                51 W
                                             | 
| Heat diss. wall mount starting encl. top | 
                                                55 W
                                             | 
| Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890 | 
                                                59 W
                                             | 
| Ambient operating temperature details | 
                                                -25 °C - 40 °C
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply to enclosures without lifting aids.
                                             | 
| 10.2.6 Mechanical impact | 
                                                IK10
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                IP66
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.5 Protection against electric shock | 
                                                < 0.1 Ω; meets the product standard's requirements.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Ui = 1000 V AC
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                Does not apply to basic enclosures as defined in EN 62208.
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Does not apply to metal enclosures.
                                             | 
| 10.10 Temperature rise | 
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.13 Mechanical function | 
                                                Meets the product standard's requirements.
                                             | 
| Features | 
                                                Pole fastening  Wall build in | 
| Fitted with: | 
                                                Mounting plate  Including M6 threaded welded studs for earth conductor connections in the door: Cover Door | 
| Functions | 
                                                Floor standing enclosure
                                             | 
| RAL-number | 
                                                7035
                                             | 
| Special features | 
 | 
| Suitable for | 
                                                Metrical mounting
                                             | 
| Used with | 
                                                Industrial control panels
                                             |