Download document () of 20

112285

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting side wall, for H=650, for flush mounting, snapable

General specifications

Product Name
Eaton xEnergy Basic side panel
Catalog Number
112285
EAN
4015081118434
Product Length/Depth
150 mm
Product Height
640 mm
Product Width
15 mm
Product Weight
2.33 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
25 mm
Number of height units
21
RAL-number
0
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Suitable for height
650 mm
Material
Sheet steel
Steel
Mounting position
Vertical
Housing material
Sheet steel
Mounting method
Flush mounting
Suitable for
Side panel use
Functions
Additional equipment
Fixing
With snap element

Export product specification