Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Bottom plate, for width = 1200mm, 4 flange apertures F3A
Product Name |
Eaton xEffect CS bottom plate
|
Catalog Number |
112920
|
EAN |
4015081124589
|
Product Length/Depth |
175 mm
|
Product Height |
5 mm
|
Product Width |
1200 mm
|
Product Weight |
1.3 kg
|
Compliances |
RoHS conform
|
Type |
Accessory CS
|
Model |
Floor plate
|
Accessory/spare part type |
Bottom plate
|
Color |
Gray
Light gray (RAL 7035) |
Surface finishing |
Semi-textured
|
Material |
Steel plate
Metal |
Degree of protection |
IP66 (if used properly with F3A-… flanges)
|
Load capacity - max |
0 kg
|
Flange apertures |
2 x 2
|
Suitable for enclosure building height |
1200 mm
|
Suitable for enclosure building length/depth |
250 mm
|
Suitable for enclosure building width |
1200 mm
|
Functions |
Not suitable for enclosure CS-…/150
Usable as a roof plate by turning the enclosure through 180° |
RAL-number |
7035
|
Special features |
|
Used with |
Enclosure width = 1200 mm
|