Download document () of 20

119032

Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure. Copper band 400A, 5x24x1mm, black

General specifications

Product Name
Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure
Catalog Number
119032
EAN
4015081171590
Product Length/Depth
2000 mm
Product Height
5 mm
Product Width
24 mm
Product Weight
2.3 kg
Compliances
UL CSA09 (max. 105 °C)
UL 758
CE marking
EN 60439-1
EN 60439-3
RoHS conform
Certifications
North America (UL listed, certified by UL for use in Canada)
UL (Category Control Number AVLV2)
UL (File No. E248096)

Product specifications

Used with
Appliance wiring material
Copper band isolated
Special features
  • E‐Cu laminated conductor, tin-plated
  • UL approved up to max. 600 V AC
  • Insulating material heat resistant up to +105 °C
Type
General switchboard accessory
Features
Self-extinguishing acc. UL 94 V0
Laminated
Accessory/spare part type
Copper band insulated
Voltage rating
1000 V AC, 1500 V DC
Voltage rating (UL CSA 13)
Max. 600 V AC, 750 V DC
Busbar thickness
9 mm
Cross section
120 mm²
Lamella thickness
1 mm
Number of fuse holders (knife blade)
5
Amperage rating
400 A
Color
Black, similar to RAL 9005
Dielectric strength
20 kV/mm
Dimensions - band specification
5 mm x 24 mm x 1 mm
Rated operation current (Ie)
400 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.