Download document () of 20

120719

Eaton xEnergy Basic LV systems Low voltage switchgear. Screw M5x12

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
120719
EAN
4015081185498
Product Length/Depth
10 mm
Product Height
150 mm
Product Width
100 mm
Product Weight
0.003 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Other
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Metal
Model
Other
Mounting method
Surface mounting
Flush mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification