Download document () of 20

120731

Eaton xEnergy Basic LV systems Low voltage switchgear. Partition for add-on board, H = 1500 mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
120731
EAN
4015081185610
Product Length/Depth
200 mm
Product Height
1560 mm
Product Width
90 mm
Product Weight
3.7 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
1500 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Suitable for height
1560 mm
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Connector / partition piece
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification