Eaton DMM Switch-disconnector, DMM, 40 A, 3P + N (solid), With black rotary handle and drive shaft, Vertical connection
Product Name |
Eaton DMM Switch-disconnector
|
Catalog Number |
1314056
|
EAN |
8711426775695
|
Product Length/Depth |
146 mm
|
Product Height |
74 mm
|
Product Width |
84 mm
|
Product Weight |
0.63 kg
|
Certifications |
CE
IEC/EN 60204 IEC/EN 60947-3 RoHS Lloyds VDE 0660 IEC/EN 60947 KEMA EAC |
Product Category |
|
Features |
Version as maintenance-/service switch
Version as main switch |
Actuator color |
Black
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Fitted with: |
Black rotary handle and drive shaft
|
Pollution degree |
3
|
Rated impulse withstand voltage (Uimp) |
6000 V
|
Rated permanent current at AC-21, 400 V |
40 A
|
Rated permanent current at AC-23, 400 V |
40 A
|
Rated uninterrupted current (Iu) |
40 A
|
Static heat dissipation, non-current-dependent Pvs |
0 W
|
Stripping length (main cable) |
14 mm
|
Switching power at 400 V |
0 kW
|
Accessories |
Auxiliary contact fitted by user.
|
Device construction |
Built-in device fixed built-in technique
|
Rated short-time withstand current (Icw) |
1 kA, Contacts, 1 second
1 kA |
Electrical connection type of main circuit |
Screw connection
|
Mounting position |
As required
|
Actuator type |
Short thumb-grip
|
Ambient operating temperature - max |
55 °C
|
Ambient operating temperature - min |
-25 °C
|
Ambient storage temperature - max |
80 °C
|
Ambient storage temperature - min |
-30 °C
|
Equipment heat dissipation, current-dependent Pvid |
0.6 W
|
Heat dissipation capacity Pdiss |
0 W
|
Heat dissipation per pole, current-dependent Pvid |
4 W
|
Number of auxiliary contacts (change-over contacts) |
0
|
Number of auxiliary contacts (normally closed contacts) |
0
|
Rated conditional short-circuit current (Iq) |
50 kA at In = 80
100 kA |
Overvoltage category |
III
|
Breaking current |
9.7 kA (at In = 80)
9.6 kA (at In = 50) |
Degree of protection (front side) |
IP20
|
Number of poles |
Three-pole + N
|
Connection type |
Vertical
|
Mounting method |
Surface mounting
|
Degree of protection |
NEMA Other
|
Suitable for |
Distribution board installation
Ground mounting |
Locking facility |
Lockable in the 0 (Off) position
|
Number of switches |
1
|
Lifespan, mechanical |
8,500 Operations
|
Let-through energy |
Max. 44 kA²s (at In = 80)
Max. 10 kA²s (at In = 50) |
Terminal capacity |
2.5 - 16 mm², solid
1.5 - 25 mm², flexible with ferrules to DIN 46228 |
Safety parameter (EN ISO 13849-1) |
B10d values as per EN ISO 13849-1, table C.1
|
Number of auxiliary contacts (normally open contacts) |
0
|
Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3) |
320 A
|
Rated breaking capacity at 500 V (cos phi to IEC 60947-3) |
264 A
|
Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3) |
200 A
|
Rated insulation voltage (Ui) |
1000 V
|
Rated operating voltage (Ue) - max |
690 V
|
Rated operating voltage (Ue) - min |
690 V
|
Rated operational voltage (Ue) at AC - max |
690 V
|
Rated operational current (Ie) at AC-21, 400 V, 415 V |
40 A
|
Short-circuit protection rating |
80/50, Fuse, Contacts
|
Rated operational current (Ie) at AC-21, 500 V |
40 A
|
Rated operational current (Ie) at AC-21, 690 V |
40 A
|
Rated operational current (Ie) at AC-22, 380 V, 400 V, 415 V |
40 A
|
Rated operational current (Ie) at AC-22, 500 V |
40 A
|
Rated operational current (Ie) at AC-22, 690 V |
40 A
|
Rated operational current (Ie) at AC-23A, 400 V, 415 V |
40 A
|
Rated operational current (Ie) at AC-23A, 500 V |
33 A
|
Rated operational current (Ie) at AC-23A, 690 V |
25 A
|
Rated operational current for specified heat dissipation (In) |
40 A
|
Rated operational power at AC-23A, 400 V, 50 Hz |
22 kW
|
Rated operational power at AC-23A, 500 V, 50 Hz |
22 kW
|
Rated operational power at AC-23A, 690 V, 50 Hz |
22 kW
|
Rated operational power at AC-3, 380/400 V, 50 Hz |
0 kW
|
Uninterrupted current |
Rated uninterrupted current Iu is specified for max. cross-section.
|
Width in number of modular spacings |
4
|
Housing material |
Plastic
|