Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Deadlock, for cylinder lock, complete set
| Product Name |
Eaton xEffect CS locking system
|
| Catalog Number |
133105
|
| EAN |
4015081299683
|
| Product Length/Depth |
84 mm
|
| Product Height |
72 mm
|
| Product Width |
35 mm
|
| Product Weight |
0.309 kg
|
| Compliances |
RoHS conform
|
| Type |
General switchboard accessory
|
| Accessory/spare part type |
Closing and locking systems
Comfort rotary handles |
| Closure type |
Cylinder
|
| Surface finishing |
Dusty gray RAL 7037, with powder coating
|
| Handle type |
Turn handle
|
| Fitted with: |
Toggle
|
| Functions |
Rotary handle for standardized cylinder locks
|
| Special features |
|
| Used with |
For standardized door cut-outs 22.5 × 20.4 mm
Cylinder lock |