Eaton Moeller® series ZEB Overload relay, Direct mounting, Earth-fault protection: with, Ir= 9 - 45 A, 1 N/O, 1 N/C ZEB32-45-GF
| Product Name |
Eaton Moeller® series ZEB Electronic overload relay
|
| Catalog Number |
136493
|
| EAN |
4015081332731
|
| Product Length/Depth |
108 mm
|
| Product Height |
110 mm
|
| Product Width |
45 mm
|
| Product Weight |
0.27 kg
|
| Certifications |
CE
UL File No.: E1230 CSA Class No.: 3211-03 VDE 0660 IEC/EN 60947 IEC/EN 60947-4-1 CSA CSA File No.: 2290956 CSA-C22.2 No. 14 UL 508 UL Category Control No.: NKCR UL |
| Catalog Notes |
Rated operational current: Switch-on and switch-off conditions based on DC-13, time constant as specified.
|
| Earth fault protection |
Yes
Trip at approx. > 0.5 x Ir in 2 s Trip at approx. > 1.5 x Ir in 1 s |
| Features |
Phase-failure sensitivity (according to IEC/EN 60947, VDE 0660 Part 102)
|
| Functions |
Filament bulb (24 V)
|
| Class |
Adjustable
|
| Degree of protection |
IP20
|
| Mounting method |
Direct attachment
Direct mounting |
| Overload release current setting - min |
9 A
|
| Overload release current setting - max |
45 A
|
| Overvoltage category |
III
|
| Pollution degree |
3
|
| Product Category |
Electronic overload relays ZEB
|
| Protection |
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
|
| Rated impulse withstand voltage (Uimp) |
6000 V AC
6000 V (auxiliary circuits) |
| Shock resistance |
15 g, Mechanical, According to IEC/EN 60068-2-27, Shock duration 10 ms
Mechanical, According to IEC/EN 60068-2-27 |
| Suitable for |
Branch circuits, (UL/CSA)
|
| Voltage type |
Self powered
|
| Ambient operating temperature - min |
-25 °C
|
| Ambient operating temperature - max |
65 °C
|
| Ambient operating temperature (enclosed) - max |
65 °C
|
| Climatic proofing |
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78 |
| Terminal capacity (flexible with ferrule) |
2 x (0.75 - 2.5) mm², Control circuit cables
|
| Terminal capacity (solid) |
2 x (0.75 - 4) mm², Control circuit cables
1 x (1.5 - 16) mm², Main cables |
| Terminal capacity (solid/stranded AWG) |
2 x (18 - 12), Control circuit cables
1 x (14 - 4), Main cables |
| Stripping length (main cable) |
13 mm
|
| Stripping length (control circuit cable) |
8 mm
|
| Screw size |
M3.5, Terminal screw, Control circuit cables
|
| Screwdriver size |
2, Terminal screw, Pozidriv screwdriver
1 x 6 mm, Terminal screw, Standard screwdriver |
| Tightening torque |
0.8 - 1.2 Nm, Screw terminals, Control circuit cables
7 lb-in, Screw terminals |
| Conventional thermal current Ith of auxiliary contacts (1-pole, open) |
5 A
|
| Rated control supply voltage (Us) at AC, 50 Hz - min |
0 V
|
| Rated control supply voltage (Us) at AC, 50 Hz - max |
0 V
|
| Rated control supply voltage (Us) at AC, 60 Hz - min |
0 V
|
| Rated control supply voltage (Us) at AC, 60 Hz - max |
0 V
|
| Rated control supply voltage (Us) at DC - min |
0 V
|
| Rated control supply voltage (Us) at DC - max |
0 V
|
| Rated frequency - min |
50 Hz
|
| Rated frequency - max |
60 Hz
|
| Rated operational current (Ie) at AC-15, 120 V |
1.5 A
|
| Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V |
1.5 A
|
| Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V |
0.9 A
|
| Rated operational current (Ie) at DC-13, 110 V |
0.4 A
|
| Rated operational current (Ie) at DC-13, 220 V, 230 V |
0.2 A
|
| Rated operational current (Ie) at DC-13, 24 V |
0.9 A
|
| Rated operational current (Ie) at DC-13, 60 V |
0.75 A
|
| Rated operational voltage (Ue) at AC - max |
690 V
|
| Short-circuit protection rating |
Max. 6 A gG/gL, fuse, Without welding, Auxiliary and control circuits
|
| Short-circuit current rating (high fault at 600 V) |
60 A, Class J, max. Fuse, SCCR (UL/CSA)
100 kA, Fuse, SCCR (UL/CSA) |
| Switching capacity (auxiliary contacts, pilot duty) |
B600, AC operated (UL/CSA)
R300, DC operated (UL/CSA) |
| Voltage rating - max |
600 V
|
| Number of auxiliary contacts (change-over contacts) |
0
|
| Number of auxiliary contacts (normally closed contacts) |
1
|
| Number of auxiliary contacts (normally open contacts) |
1
|
| Number of contacts (normally closed contacts) |
1
|
| Number of contacts (normally open contacts) |
1
|
| Equipment heat dissipation, current-dependent Pvid |
4.3 W
|
| Heat dissipation capacity Pdiss |
0 W
|
| Heat dissipation per pole, current-dependent Pvid |
1.43 W
|
| Rated operational current for specified heat dissipation (In) |
45 A
|
| Static heat dissipation, non-current-dependent Pvs |
0 W
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| Electrical connection type of main circuit |
Screw connection
|
| Adjustable current range - min |
9 A
|
| Adjustable current range - max |
45 A
|
| Reset function |
Automatic
Push-button |