Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Busbar support 4p, for flat busbars
Product Name |
Eaton xEffect SASY 60i busbar support
|
Catalog Number |
138381
|
EAN |
4015081351619
|
Product Length/Depth |
51 mm
|
Product Height |
245 mm
|
Product Width |
20 mm
|
Product Weight |
0.184 kg
|
Compliances |
RoHS conform
|
Certifications |
IEC/EN 60439-1, VDE 0660 Part 500
|
Used with |
Flat busbar
12 x 5/10 mm 15 x 5/10 mm 25 x 5/10 mm 20 x 5/10 mm 30 x 5/10 mm 60 mm system System for flat busbar |
Special features |
|
Type |
|
Features |
Self-extinguishing acc. UL 94
Halogen free |
Frequency rating |
50 Hz / 60 Hz
|
Creepage resistance |
CTI 200
|
Current rating - max |
630 A
|
Voltage rating |
690 V
|
Ambient operating temperature - max |
35 °C
|
Busbar distance |
60 mm
|
Busbar temperature - max |
70 °C
|
Rated insulation voltage (Ui) |
3000 V
|
Short-circuit duration |
20 ms
|
Number of poles |
Four-pole
|
Color |
Light gray (RAL 7035)
|
Distance between busbar centers |
60 mm
|
Mounting position |
Vertical, horizontal
|
Current rating (peak withstand) |
64 kA (30 x 5 mm)
73 kA (30 x 10 mm) 56 kA (12 x 10 mm) 50 kA (20 x 5 mm) 50 kA (25 x 5 mm) 50 kA (12 x 5 mm) 56 kA (20 x 10 mm) |
Functions |
Busbar support
IEC busbar support |
Frequency rating of contacts |
50 Hz / 60 Hz
|
Temperature resistance |
Up to 120 °C
|
Distance between busbar supports |
250 mm
|
Rated operation current (Ie) |
630 A
|
Suitable for |
Four-pole
|
Flammability characteristics (UL) |
Self-extinguishing (UL 94)
|
Material |
Halogen free
Thermoplast, silicon free, chlorine free |
Uninterrupted current (Iu) of bar |
436 A (25 x 5 mm, Tu=35 °C and Ts=65 °C)
567 A (20 x 10 mm, Tu=35 °C and Ts=65 °C) 392 A (12 x 10 mm, Tu=35 °C and Ts=65 °C) 218 A (12 x 5 mm, Tu=35 °C and Ts=65 °C) 349 A (20 x 5 mm, Tu=35 °C and Ts=65 °C) 273 A (15 x 5 mm, Tu=35 °C and Ts=65 °C) 491 A (30 x 5 mm, Tu=35 °C and Ts=65 °C) 687 A (30 x 10 mm, Tu=35 °C and Ts=65 °C) |