Eaton xEnergy Safety Ci LV systems LV switchgear. Housing, insulated material, for molded-case circuit-breaker NZM2 size, HxWxD=375x250x225mm
Product Name |
Eaton xEnergy Safety Ci MCCB enclosure
|
Catalog Number |
138541
|
EAN |
4015081353200
|
Product Length/Depth |
225 mm
|
Product Height |
250 mm
|
Product Width |
375 mm
|
Product Weight |
4.95 kg
|
Compliances |
RoHS conform
|
Used with |
N2(-4)
NZM2(-4) LZM2(-4) PN2(-4) LN2(-4) K150/1N… K95/1N… K50/1 NS2 Enclosures for circuit breakers, switch-disconnectors Prepared enclosures xEnergy Safety Ci |
Special features |
For use as individual enclosures (order insulated additional terminal for 4th or 5th pole separately) or in distribution boards
Observe the technical data of other equipment when connecting distribution boards
Metric cable entry knockouts in all sides
Side walls can be knocked out or fitted next to other devices
Galvanized sheet steel mounting plate pre-drilled for switches & PE and N terminal
Sealable cover fasteners
With door coupling rotary handle NZM…-XTVD and extension shaft
Fixing material for fixing material
Including fixing straps for wall mounting
can not be combined with remote operator NZM...-XR, plug-in unit NZM...-XSV or withdrawable unit NZM...-XAV
|
Type |
Enclosures for circuit breakers, switch-disconnectors
Prepared enclosures
xEnergy Safety Ci
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
10.13 Mechanical function |
Meets the product standard's requirements.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Lower part: 960 °C / cover: 850 °C
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Not relevant to indoor installations.
|
10.2.5 Lifting |
10 kg per enclosure with support frame and lifting aid met; assembled and secured as per the latest applicable instruction leaflet.
|
10.2.6 Mechanical impact |
IK10
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
IP65
|
10.4 Clearances and creepage distances |
Is the panel builder's responsibility.
|
10.5 Protection against electric shock |
Protection class 2, therefore not applicable.
|
10.6 Incorporation of switching devices and components |
Is the panel builder's responsibility.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Ui = 1000 V AC
|
10.9.3 Impulse withstand voltage |
8 kV
|
10.9.4 Testing of enclosures made of insulating material |
Meets the product standard's requirements.
|
Fitted with: |
Transparent cover
|
Enclosure |
CI43E-200
|
Degree of protection |
IP65
Other |
Enclosure material |
Plastic
|
Unit type |
Complete housing
|
Voltage rating |
690 V AC
|
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890) |
28 W
|
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890) |
22 W
|
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890) |
25 W
|
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890) |
55 W
|
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890) |
45 W
|
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890) |
50 W
|
Cover/door type |
Transparent, smoke gray, pre-drilled for door coupling rotary handle
|
Functions |
Prepared enclosure
|
Model |
Surface mounting
|
Rated uninterrupted current (Iu) |
200 A
|
Voltage rating at AC |
690 V AC
|
Suitable for |
Emergency stop
|