Download document () of 20

13ST15

Eaton Floor or wall mounting bracket for electromagnetic door releaase series 13000 & 13100 - 15cm bracket

General specifications

Product Name
Eaton Accessories and spare parts for fire alarm systems
Catalog Number
13ST15
EAN
8054934900976
Product Length/Depth
150 mm
Product Height
68 mm
Product Width
85 mm
Product Weight
0.4 kg
Certifications
CE marking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.