Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Lifting eyes kit with reinforcing profile
| Product Name | 
                                            
                                            
                                             
                                                Eaton xEffect CS fixing bracket
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                140479
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015081372621
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                3 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                135 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                50 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                2 kg
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS conform
                                             
                                         | 
                                    
| Type | 
                                            
                                            
                                             
                                                Accessory CS
                                             
                                         | 
                                    
| Model | 
                                            
                                            
                                             
                                                Transport lug
                                             
                                         | 
                                    
| Accessory/spare part type | 
                                            
                                            
                                             
                                                Lift eye kit with profile bracket
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Other
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                Metal  
                                        Sheet steel 3 mm  | 
                                    
| Degree of protection | 
                                            
                                            
                                             
                                                IP66
                                             
                                         | 
                                    
| Load capacity | 
                                            
                                            
                                             
                                                50 kg
                                             
                                         | 
                                    
| Functions | 
                                            
                                            
                                             
                                                For internal enclosure reinforcement for lifting eye
                                             
                                         | 
                                    
| RAL-number | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Special features | 
                                            
                                            
                                            
  |