Download document () of 20

141851

Eaton xEnergy Main LV systems LV switchgear, Fixing bracket, cable anchoring rail

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
141851
EAN
4015081385836
Product Length/Depth
52 mm
Product Height
24.5 mm
Product Width
40 mm
Product Weight
0.1 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Mounting angle bracket
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.