Download document () of 20

142818

Main load disconnector Switch with isolation function, highly wear resistant contacts, 240/415 V, 40 A, 3p

General specifications

Product Name
Eaton HIS Disconnector
Catalog Number
142818
EAN
4015081395187
Product Length/Depth
60 mm
Product Height
80 mm
Product Width
53.1 mm
Product Weight
0.305 kg
Compliances
RoHS conform

Product specifications

Degree of protection
IP40
IP10
Terminals
Lift terminal
Imprint/indication
Symbol "arrows"
Lamp socket
Other
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-5 °C
Built-in depth
69.5 mm
Heat dissipation per pole, current-dependent
1.9 W
Lamp power
0 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Amperage rating
40 A
Color calotte
Other
Switch type
Off switch
Rated short-time withstand current (Icw)
1 kA
Voltage type
AC
Lamp type
Other
Type
HIS. Main load disconnector switch
Application
Switchgear for residential applications
Number of contacts (normally open contacts)
3
Rated operational current for specified heat dissipation (In)
40 A
Rated operational voltage (Ue) - max
415 V
Rated switching capacity
12.5 kA
Voltage rating - min
240 V
Width in number of modular spacings
3
Number of poles
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.