Download document () of 20

143358

Eaton xEnergy Light LV systems LV switchgear. Bottom/Top coverstrip 35mm long, blind, IP20, for 850mm Sectionwidth, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143358
EAN
4015081400225
Product Length/Depth
760 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.7 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
850 mm
Material
Metal
Model
Floor plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.