EP55NZM4K-OG. Circuit-breakers mounting unit NZM
Product Name |
Eaton xEnergy Basic other accessory
|
Catalog Number |
143979
|
EAN |
4015081405138
|
Product Length/Depth |
60 mm
|
Product Height |
750 mm
|
Product Width |
500 mm
|
Product Weight |
2.92 kg
|
Compliances |
RoHS conform
|
Fitted with: |
Cover
Plastic cover plate |
Amperage rating |
1600 A
|
Number of poles |
Four-pole
|
Suitable for |
Power circuit breaker
Switch disconnector |
Number of switches |
1
|