Eaton xEnergy Basic LV systems Low voltage switchgear. Universal mounting plate for HxW=650x1200mm
| Product Name | 
                                                Eaton xEnergy Basic mounting plate
                                             | 
| Catalog Number | 
                                                153025
                                             | 
| EAN | 
                                                4015081497652
                                             | 
| Product Length/Depth | 
                                                25 mm
                                             | 
| Product Height | 
                                                580 mm
                                             | 
| Product Width | 
                                                1100 mm
                                             | 
| Product Weight | 
                                                11 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Type | 
                                                Additional equipment
                                             | 
| Surface finishing | 
                                                Galvanized
                                             | 
| Suitable for height | 
                                                760 mm
                                             | 
| Suitable for width | 
                                                1200 mm
                                             | 
| Surface protection | 
                                                Galvanized
                                             | 
| Material | 
                                                Sheet steel  Steel | 
| Mounting position | 
                                                Vertical  Universal | 
| Housing material | 
                                                Sheet steel
                                             | 
| Mounting method | 
                                                Floor standing distribution board
                                             | 
| Functions | 
                                                Additional equipment
                                             |