Download document () of 20

155265

Eaton xEnergy Main LV systems LV switchgear. MCC individual components: 4-pole outgoer main current contacts, up to 350 A, H = 450 mm, socket and plug, 2 units fixing brackets, screw accessories

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
155265
EAN
4015081519934
Product Length/Depth
185 mm
Product Height
325 mm
Product Width
85 mm
Product Weight
3 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Other
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.