Eaton Distribution parts. Fuse switch disconnector, 3p, NH2, AC23, 11C205BMCAE
| Product Name | 
                                                Eaton Distribution parts
                                             | 
| Catalog Number | 
                                                161027
                                             | 
| EAN | 
                                                4015081575572
                                             | 
| Product Length/Depth | 
                                                590 mm
                                             | 
| Product Height | 
                                                149.5 mm
                                             | 
| Product Width | 
                                                280 mm
                                             | 
| Product Weight | 
                                                14.237 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Features | 
                                                Motor drive optional
                                             | 
| Fitted with: | 
                                                Connectors  Error protection | 
| Rated operational power at AC-23A, 400 V, 50 Hz | 
                                                0 kW
                                             | 
| Rated permanent current (Iu) | 
                                                400 A
                                             | 
| Rated uninterrupted current (Iu) | 
                                                400 A
                                             | 
| Conditioned rated short-circuit current Iq | 
                                                100 kA
                                             | 
| With error protection | 
                                                Yes
                                             | 
| Number of poles | 
                                                Three-pole
                                             | 
| Rated operation power at AC-23, 400 V | 
                                                0 kW
                                             | 
| Rated short-time withstand current (Icw) | 
                                                0 kA
                                             | 
| Electrical connection type of main circuit | 
                                                Screw connection
                                             | 
| Actuator position | 
                                                Front side
                                             | 
| Actuator type | 
                                                Long turning handle
                                             | 
| Suitable for | 
                                                Front mounting
                                             | 
| Rated conditional short-circuit current (Iq) | 
                                                100 kA
                                             | 
| Suitable for fuses | 
                                                NH2
                                             | 
| Cable entry type | 
                                                Side
                                             | 
| Degree of protection (front side) | 
                                                IP40
                                             | 
| Power rating at AC-23, 400 V | 
                                                0 kW
                                             | 
| Rated operating voltage (Ue) at AC - max | 
                                                690 V
                                             |