Eaton Moeller series xComfort - Actuators. Heating actuator, 12-way
Product Name |
Eaton Moeller series xComfort heating actuator
|
Catalog Number |
164333
|
EAN |
4015081608638
|
Product Length/Depth |
302 mm
|
Product Height |
42 mm
|
Product Width |
79 mm
|
Product Weight |
0.8 kg
|
Compliances |
RoHS conform
|
Features |
Radio frequent bidirectional
|
Bus system operating type |
Radio frequent
xComfort |
Actuation function |
Heating, valves
|
Bus system product type |
Actuator
|
Built-in installation box depth - min |
0 mm
|
Number of inputs (binary) |
2
|
Rated uninterrupted current (Iu) - max |
0 A
|
Fitted with: |
Bus connection
|
Switching voltage - max |
0 V
|
Switching voltage - min |
0 V
|
Width in number of modular spacings |
12
|
Power supply |
Mains
|
Number of outputs |
12
|
Degree of protection |
IP20
|
Output current - max |
0 A
|
Functions |
Valve protection function
Bus module detachable Correcting variable consistent Manual switch |
Mounting method |
Surface mounted (plaster)
Surface mounting |
Number of linkable devices |
12
|