Download document () of 20
We make what matters work

166322

Eaton Distribution parts. Current transformer, class 1, 500/5A, 5VA

General specifications

Product Name
Eaton Distribution parts
Catalog Number
166322
EAN
4015081628407
Product Length/Depth
79 mm
Product Height
40 mm
Product Width
50 mm
Product Weight
0.168 kg
Compliances
RoHS conform

Product specifications

Nominal current
500 A
Number of inputs (primary)
0
Opening diameter
28 mm
Secondary current input
5 A
Secondary rated apparent power
5 VA
Accuracy class (ratio)
0.1
Model
Through-feed current converter
Over current limiting factor
FS 5
Secondary connection
Screw connection
Power consumption
5 W

Export product specification