Download document () of 20

173636

Eaton xEnergy Basic LV systems Low voltage switchgear. Partition for shared composition, vertical, H=440mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
173636
EAN
4015081700431
Product Length/Depth
160 mm
Product Height
480 mm
Product Width
35 mm
Product Weight
1 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
460 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Suitable for height
460 mm
Application
Partitioned configuration in surface-mounted service distribution board
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Connector / partition piece
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification