Eaton xComfort KLV LV systems Final Distribution Boards. Replacement flange for KLV-HW
Product Name |
Eaton xComfort KLV flange plate
|
Catalog Number |
178945
|
EAN |
4015081742622
|
Product Length/Depth |
88.5 mm
|
Product Height |
34 mm
|
Product Width |
307 mm
|
Product Weight |
0.14 kg
|
Compliances |
RoHS conform
|
Used with |
Replacement flange
KLV Accessories KLV distribution board Spare parts KLV multimedia |
Type |
|
Accessory/spare part type |
Other
Spare part Accessory |
Functions |
Spare part
Additional equipment |