Eaton Moeller® series CI-K Insulated enclosure CI-K2H, H x W x D = 181 x 100 x 80 mm, for T0-3, T0-4, hard knockout version, with mounting plate screen
Product Name |
Eaton Moeller® series CI-K Insulated enclosure
|
Catalog Number |
182410
|
EAN |
4015081773367
|
Product Length/Depth |
181 mm
|
Product Height |
100 mm
|
Product Width |
100 mm
|
Product Weight |
0.56 kg
|
Compliances |
CE
|
Catalog Notes |
1 contact unit = 2 contacts
|
Enclosure material |
Plastic
|
Fitted with: |
Assembly sheet screen
Metric knockouts |
Accessories |
Clamps for connecting a cable screen across a large area without any discontinuity included with supplied equipment..
|
Degree of protection |
IP65
NEMA 12 |
Model |
Surface mounting
|
Type |
Insulated enclosure
|
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
40 °C
|
Equipment heat dissipation, current-dependent Pvid |
0 W
|
Heat dissipation capacity Pdiss |
10 W
|
Heat dissipation per pole, current-dependent Pvid |
0 W
|
Rated operational current for specified heat dissipation (In) |
0 A
|
Static heat dissipation, non-current-dependent Pvs |
0 W
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
10.10 Temperature rise |
Not applicable.
|
10.11 Short-circuit rating |
Not applicable.
|
10.12 Electromagnetic compatibility |
Not applicable.
|
10.13 Mechanical function |
Not applicable.
|