Download document () of 20

183115

Eaton xEffect - XNH circuit protection. NH1 DIN-rail bracket for mounting on EN 50022 DIN-rails

General specifications

Product Name
Eaton xEffect XNH other accessory
Catalog Number
183115
EAN
4015081780426
Product Length/Depth
62 mm
Product Height
2 mm
Product Width
17 mm
Product Weight
0.053 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
DIN rail fastening
Mounting set
Accessory
Functions
Accessory
For fuse size
1
Type
Accessory
Special features
For mounting XNH-disconnectors on 2x Din rails EN 50022.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.