Eaton xEnergy Basic LV systems Low voltage switchgear. NH switch-disconnectors mounting unit, 630A, W=800mm, XNH3 3/4p, mounting on mounting plate, W
Product Name |
Eaton xEnergy Basic other accessory
|
Catalog Number |
184521
|
EAN |
4015081785605
|
Product Length/Depth |
80 mm
|
Product Height |
455 mm
|
Product Width |
725 mm
|
Product Weight |
5.4 kg
|
Compliances |
RoHS conform
|
Features |
Concurrently switching N-neutral
|
Fitted with: |
Cover
|
Frame |
NH3
|
Number of fuse holders (knife blade) |
2
|
Number of fuse switch disconnectors |
2
|
Amperage rating |
630 A
|
Number of poles |
Three-pole
|
Mounting method |
Mounting plate
|