Eaton xEnergy Basic LV systems Low voltage switchgear. NH switch-disconnectors mounting unit, 400A, W=600mm, XNH2 3p, mounting on mounting plate
Product Name |
Eaton xEnergy Basic other accessory
|
Catalog Number |
184555
|
EAN |
4015081785940
|
Product Length/Depth |
80 mm
|
Product Height |
455 mm
|
Product Width |
525 mm
|
Product Weight |
4 kg
|
Compliances |
RoHS conform
|
Fitted with: |
Cover
|
Frame |
NH2
|
Number of fuse holders (knife blade) |
2
|
Number of fuse switch disconnectors |
2
|
Amperage rating |
400 A
|
Number of poles |
Three-pole
|
Mounting method |
Mounting plate
|