Photo is representative
Download
Eaton xEnergy Main LV systems LV switchgear. XR-MCCB NZM1 3 pole bucket, height 100mm, for XR-MCCB-PIFT
Product Name |
Eaton xEnergy Main LV switchgear
|
Catalog Number |
184723
|
EAN |
4015081787579
|
Product Length/Depth |
249 mm
|
Product Height |
95 mm
|
Product Width |
559 mm
|
Product Weight |
3 kg
|
Compliances |
RoHS conform
|
Fitted with: |
Mounting plate
Mounting rail |
Built-in depth |
220 mm
|