Download document () of 20
Discontinued

184927

Eaton XP Panel PC, Capacitive multitouch (PCT), 21.5"0, 2 x Ethernet, 2 x USB 3.0, 1 x RS232, 1 x RS485, Windows 7, Galileo Runtime License, ATEX certification II 3D

General specifications

Product Name
Eaton XP Panel PC
Catalog Number
184927
EAN
7640130099005
Product Length/Depth
536 mm
Product Height
84 mm
Product Width
328 mm
Product Weight
7.55 kg
Certifications
CE
CUL
cULus
DNV GL
UL
CSA File No.: C22.2. No. 142-M1987
CUL508
Certified by UL for use in Canada
UL File No.: E205091
ATEX
EMC according to 2014/30/EU
UL508

Product specifications

Type
Industrial PC
Features
2 x USB host 3.0
Customer individual configuration
1.65 GHz dual-core CPU
min. 4 GByte of CFast removable memory
1 x RS485
Fanless CPU and system cooling, natural convection-based passive cooling
Powerful graphic processor
Min. 32 GByte SSD
1 x RS232
4 GByte DDR3-RAM
2 x Ethernet interface 10/100/1000 Mbps
1 x DVI-I
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
1 x RS485 (built-in interface)
2 x USB host 3.0 (built-in interface)
1 x RS232 (built-in interface)
Touch screen
1 x DVI-I (built-in interfaces)
2 x Ethernet 1000/100/10 Mbps (built-in interface)
Enclosure material
Aluminum (die-cast)
Memory capacity
4,000 MB
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Built-in depth
75.5 mm
Equipment heat dissipation, current-dependent Pvid
41 W
Front height
328 mm
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Main memory - max
4000 MB
Number of buttons with LED
0
Number of free slots (AGP)
0
Number of free slots (ISA)
0
Number of free slots (Other)
0
Number of free slots (PCI)
0
Number of free slots (PCMCIA)
0
Number of function buttons
0
Explosion safety category for dust
ATEX dust-ex-protection, II 3D Ex tc IIIC T70°C U
Display size
476.64 x 268.11 mm
16:9
Environmental conditions
Condensation: Non-condensing
Backup time
5 years, typ. (time at zero voltage)
Battery runtime
Back-up of real-time clock: CR 2032 (220 mA/h, 3 V), replaceable
Voltage type
DC
Operating system
Windows Embedded Standard 7
Current consumption
1.7 A max.
Degree of protection
NEMA 12
IP20, rear (according to EN 60529-1)
Supply voltage
18-36 V DC, Power supply, permissible voltage
Software
Galileo Open Runtime License
Galileo or 3rd party
Degree of protection (front side)
IP65
Emitted interference
Class A (according to EN 55022:2010 and EN 61000-6-4:2007)
Mounting method
Flush mounting
Flush mounting - Inclination from vertical: ⍺ ≤ ± 10 ° (if using natural convection)
Flush mounting - Clearance: Width x Height ≥ 50 mm (1.97"), Depth ≥ 20 mm (0.79")
Flush mounting - Mounting plate: min. 1.5 mm (0.06"), max. 4 mm
Front build in possible
Display contrast ratio
5000:1
Number of slots
1 (for CFast memory cards)
Display lighting
LED
Interference immunity
According to EN 61131-2:2007
According to EN 61000-6-2:2005
According to EN 55024:2010
Display type
Tempered glass with anti-reflective coating
TFT
Display viewing angle
89°/89°/89°/89° (left/right/up/down)
Relative humidity
10 - 95 % (non-condensing)
External memory
Min. 4 GB of CFast removable memory
Lifespan
50,000 h (Service life of back-lighting)
Functions
Mouse-cursor control integrated
Interfaces
2 x USB 3.0 Host
Ethernet (10/100/1000 Mbps)
RS232 (not galvanically isolated, 9-pin SUB-D plug, UNC)
RS485 (not galvanically isolated, 9-pin SUB-D plug, UNC)
Internal memory
4 GByte of DDR3 RAM, min. 32 GByte SSD
Luminance intensity
300 cd/m²
Model
Die-cast aluminum enclosure and glass front in aluminum frame
Number of colors of the display
16777216
Number of HW-interfaces (industrial ethernet)
2
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (PS2)
0
Number of HW-interfaces (RS-232)
1
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (SCSI)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
2
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of pixels (horizontal)
1920
Number of pixels (vertical)
1080
Number of system buttons
0
Operating temperature - max
50 °C
Operating temperature - min
0 °C
Rated operational current for specified heat dissipation (In)
0 A
Pixel resolution
WUXGA
1920 x 1080
Processor
X86, DualCore 1.65Ghz
Processor type
Other
Screen size (diagonal)
21.5 in
Static heat dissipation, non-current-dependent Pvs
41 W
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
36 VDC
Supply voltage at DC - min
18 VDC
Width of the front
536 mm
Product category
Panel PC
Protocol
MODBUS
Other bus systems
EtherNet/IP
Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
RoHs conformity
Yes
Touch technology
Capacitive multitouch (PCT)
Multi-touch touch panel touch sensor

Export product specification