Eaton Moeller® series ZFS Clamp with label, For use with T0, T3, P1, 48 x 17 mm, Inscribed with standard text "Only open main switch when in 0 position", Language Etonian
Product Name |
Eaton Moeller® series ZFS Accessory Clamp with label
|
Catalog Number |
186917
|
EAN |
4015081819690
|
Product Length/Depth |
48 mm
|
Product Height |
3 mm
|
Product Width |
17 mm
|
Product Weight |
1 g
|
Compliances |
CE
|
Fitted with: |
Insert label
Label mount |
Functions |
Add-on front plates
|
Inscription |
" MAIN SWITCH - OPEN IN OFF-POSITION "
|
Language |
Estonian
|
Accessory/spare part type |
Device labeling system
|
Connection type |
Plug-in
|
Type |
Front plates
|
Used with |
For mechanisms with padlocking feature
|
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
50 °C
|
Equipment heat dissipation, current-dependent Pvid |
0 W
|
Heat dissipation capacity Pdiss |
0 W
|
Heat dissipation per pole, current-dependent Pvid |
0 W
|
Rated operational current for specified heat dissipation (In) |
0 A
|
Static heat dissipation, non-current-dependent Pvs |
0 W
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
10.10 Temperature rise |
Not applicable.
|
10.11 Short-circuit rating |
Not applicable.
|
10.12 Electromagnetic compatibility |
Not applicable.
|
10.13 Mechanical function |
Not applicable.
|