Download document () of 20

187044

Eaton Moeller® series M30 Potentiometer, flat front, M30, 30.5 mm, Without scale/inscription, R 100 kΩ, P 0.5 W, Metal bezel

General specifications

Product Name
Eaton Moeller® series M30 Potentiometer
Catalog Number
187044
EAN
4015081821105
Product Length/Depth
36 mm
Product Height
63 mm
Product Width
46 mm
Product Weight
0.055 kg
Certifications
VDE 0660
IEC/EN 60947
Catalog Notes
Without scale/inscription

Export product specification

Installation videos

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.