Eaton xEnergy Basic LV systems Low voltage switchgear. Floor standing distribution board, locking rotary lever, prepared for F3A gland plate inserts, W=1200mm, H = 1760 mm, D = 300 mm
Product Name |
Eaton xEnergy Basic empty enclosure
|
Catalog Number |
187848
|
EAN |
4015081855339
|
Product Length/Depth |
300 mm
|
Product Height |
1760 mm
|
Product Width |
1200 mm
|
Product Weight |
72.5 kg
|
Compliances |
RoHS conform
|
Type |
Basic device
|
Features |
EMC-version
|
10.2.6 Mechanical impact |
IK08
|
Fitted with: |
Door
|
Surface finishing |
Powder coating
With powder coating |
Degree of protection |
IK08 (impact resistance)
IP30 Other IK08 |
Grade material |
Sheet steel
|
Material quality |
Other
|
Color |
Gray
Light gray (RAL 7035) |
Cover/door type |
Rotary lever
|
Permissible load of the mounting plate according to IEC 62208 - max |
0 N
|
Number of locks |
0
|
RAL-number |
7035
|
Application |
Indoor (installation site)
|
Material |
Steel
Sheet steel |
Mounting method |
Floor standing distribution board
Detached |
Functions |
Basic device
|
Installation type |
Floor installation possible
|
Number of covers/doors |
2
|
Suitable for |
Metrical mounting
|
Permissible load of the enclosure according to IEC 62208 - max |
0 N
|
Permissible load of the door(s) according to IEC 62208 - max |
0 N
|
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890 |
0 W
|
Number of connector holes |
0
|