Download document () of 20

187951

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure, SF, 14/3, 200

General specifications

Product Name
Eaton xEffect xVtl partition
Catalog Number
187951
EAN
4015081856367
Product Length/Depth
51 mm
Product Height
1359 mm
Product Width
90 mm
Product Weight
4.3 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.