Photo is representative
Download
Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mounted installation distributor IP55, EP, WxHxD=1100x860x270mm, white, swivel lever
Product Name |
Eaton xEnergy Basic empty enclosure
|
Catalog Number |
193188
|
EAN |
9010238008496
|
Product Length/Depth |
270 mm
|
Product Height |
860 mm
|
Product Width |
1100 mm
|
Product Weight |
37.3 kg
|
Compliances |
RoHS conform
|
Type |
Basic device
|
Features |
Mounting plate depth-adjustable
EMC-version Connectable |
Fitted with: |
Door
|
Surface finishing |
Powder coating
|
Degree of protection |
IP55
IK10 Other |
Grade material |
Sheet steel
|
Material quality |
Other
|
Color |
White
|
Permissible load of the mounting plate according to IEC 62208 - max |
0 N
|
Number of locks |
0
|
RAL-number |
9016
|
Material |
Sheet steel
Steel |
Mounting method |
Wall fastening
Surface mounting |
Functions |
Basic device
|
Installation type |
Floor standing wall model
|
Number of covers/doors |
2
|
Suitable for |
Metrical mounting
|
Permissible load of the enclosure according to IEC 62208 - max |
0 N
|
Permissible load of the door(s) according to IEC 62208 - max |
0 N
|
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890 |
0 W
|
Number of connector holes |
0
|