Knowledge Search
Download document () of 20
We make what matters work

194 HDG

Eaton Crouse-Hinds series three-piece conduit coupling, Rigid/IMC, Hot dip galvanized finish, Malleable iron, Concrete tight, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series three-piece conduit coupling
Catalog Number
194 HDG
UPC
662277037976
Product Length/Depth
2.38 in
Product Height
2.81 in
Product Width
2.81 in
Product Weight
1.67 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Style
Three-piece
Material
Malleable iron
Finish
Hot dip galvanized
Trade size
1-1/2"
Special features
Concrete tight

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.