
Eaton Moeller series T0 ON-OFF switch, 20 A, Surface mounting, 1 contact unit(s), Contacts: 2, Maintained, 0-1-0-1, Design: 15108
Product Name |
Eaton Moeller® series T0 On-off switch
|
Catalog Number |
218151
|
EAN |
4015082181512
|
Product Length/Depth |
137 mm
|
Product Height |
102 mm
|
Product Width |
80 mm
|
Product Weight |
0.253 kg
|
Certifications |
IEC 60947
EN 60947 EN 60204 VDE VDE 0660 IEC/EN 60204 IEC/EN 60947-3 IEC/EN 60947 |
Catalog Notes |
Rated Short-time Withstand Current (Icw) for a time of 1 second
|
Features |
Complete device in housing
|
Fitted with: |
0 (off) position
Black thumb grip and front plate |
Inscription |
0-1-0-1
|
Number of poles |
Two-pole
|
Degree of protection |
IP65
|
Degree of protection (front side) |
IP65
NEMA 12 |
Lifespan, mechanical |
400,000 Operations
|
Mounting method |
Surface mounting
|
Mounting position |
As required
|
Number of contact units |
1
|
Operating frequency |
1200 Operations/h
|
Overvoltage category |
III
|
Pollution degree |
3
|
Product category |
Control switches
|
Rated impulse withstand voltage (Uimp) |
6000 V AC
|
Safe isolation |
440 V AC, Between the contacts, According to EN 61140
|
Safety parameter (EN ISO 13849-1) |
B10d values as per EN ISO 13849-1, table C.1
|
Shock resistance |
15 g, Mechanical, According to IEC/EN 60068-2-27, Half-sinusoidal shock 20 ms
|
Suitable for |
Ground mounting
Front mounting |
Switching angle |
90 °
|
Type |
ON-OFF switch
|
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
40 °C
|
Ambient operating temperature (enclosed) - min |
-25 °C
|
Ambient operating temperature (enclosed) - max |
40 °C
|
Climatic proofing |
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78 |
Terminal capacity (flexible with ferrule) |
1 x (0.75 - 2.5) mm², ferrules to DIN 46228
2 x (0.75 - 2.5) mm², ferrules to DIN 46228 |
Terminal capacity (solid/stranded) |
1 x (1 - 2.5) mm²
2 x (1 - 2.5) mm² |
Screw size |
M3.5, Terminal screw
|
Tightening torque |
1 Nm, Screw terminals
|
Rated breaking capacity at 220/230 V (cos phi to IEC 60947-3) |
100 A
|
Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3) |
110 A
|
Rated breaking capacity at 500 V (cos phi to IEC 60947-3) |
80 A
|
Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3) |
60 A
|
Rated operating voltage (Ue) at AC - max |
690 V
|
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V |
11.5 A
|
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V |
11.5 A
|
Rated operational current (Ie) at AC-3, 500 V |
9 A
|
Rated operational current (Ie) at AC-3, 660 V, 690 V |
4.9 A
|
Rated operational current (Ie) at AC-21, 440 V |
20 A
|
Rated operational current (Ie) at AC-23A, 230 V |
13.3 A
|
Rated operational current (Ie) at AC-23A, 400 V, 415 V |
13.3 A
|
Rated operational current (Ie) at AC-23A, 500 V |
13.3 A
|
Rated operational current (Ie) at AC-23A, 690 V |
7.6 A
|
Rated operational current (Ie) at DC-1, load-break switches l/r = 1 ms |
10 A
|
Rated operational current (Ie) at DC-13, control switches L/R = 50 ms |
10 A
|
Rated operational current (Ie) at DC-21, 240 V |
1 A
|
Rated operational current (Ie) at DC-23A, 24 V |
10 A
|
Rated operational current (Ie) at DC-23A, 48 V |
10 A
|
Rated operational current (Ie) at DC-23A, 60 V |
10 A
|
Rated operational current (Ie) at DC-23A, 120 V |
5 A
|
Rated operational current (Ie) at DC-23A, 240 V |
5 A
|
Rated operational current (Ie) star-delta at AC-3, 230 V |
20 A
|
Rated operational current (Ie) star-delta at AC-3, 400 V |
20 A
|
Rated operational current (Ie) star-delta at AC-3, 500 V |
15.6 A
|
Rated operational current (Ie) star-delta at AC-3, 690 V |
8.5 A
|
Rated operational power at AC-3, 415 V, 50 Hz |
5.5 kW
|
Rated operational power at AC-3, 690 V, 50 Hz |
4 kW
|
Rated operational power at AC-23A, 220/230 V, 50 Hz |
3 kW
|
Rated operational power at AC-23A, 400 V, 50 Hz |
5.5 kW
|
Rated operational power at AC-23A, 500 V, 50 Hz |
7.5 kW
|
Rated operational power at AC-23A, 690 V, 50 Hz |
5.5 kW
|
Rated operational power star-delta at 220/230 V, 50 Hz |
5.5 kW
|
Rated operational power star-delta at 380/400 V, 50 Hz |
7.5 kW
|
Rated operational power star-delta at 500 V, 50 Hz |
7.5 kW
|
Rated operational power star-delta at 690 V, 50 Hz |
5.5 kW
|
Rated uninterrupted current (Iu) |
20 A
|
Uninterrupted current |
Rated uninterrupted current Iu is specified for max. cross-section.
|
Rated conditional short-circuit current (Iq) |
6 kA
|
Rated short-time withstand current (Icw) |
320 A, Contacts, 1 second
|
Short-circuit protection rating |
20 A gG/gL, Fuse, Contacts
|
Load rating |
1.6 x Iₑ (with intermittent operation class 12, 40 % duty factor)
1.3 x Iₑ (with intermittent operation class 12, 60 % duty factor) 2 x Iₑ (with intermittent operation class 12, 25 % duty factor) |
Number of contacts in series at DC-21A, 240 V |
1
|
Number of contacts in series at DC-23A, 24 V |
1
|
Number of contacts in series at DC-23A, 48 V |
2
|
Number of contacts in series at DC-23A, 60 V |
3
|
Number of contacts in series at DC-23A, 120 V |
3
|
Number of contacts in series at DC-23A, 240 V |
5
|
Rated making capacity up to 690 V (cos phi to IEC/EN 60947-3) |
130 A
|
Voltage per contact pair in series |
60 V
|
Control circuit reliability |
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
|
Number of contacts |
2
|
Actuator function |
Maintained
With 0 (Off) position |
Actuator type |
Toggle
|
Number of switch positions |
4
|
Equipment heat dissipation, current-dependent Pvid |
0 W
|
Heat dissipation capacity Pdiss |
0 W
|
Heat dissipation per pole, current-dependent Pvid |
0.6 W
|
Rated operational current for specified heat dissipation (In) |
20 A
|
Static heat dissipation, non-current-dependent Pvs |
0 W
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
UV resistance only in connection with protective shield.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|