Eaton Moeller® series CI-K Insulated enclosure, for PKZ0, +rotary handle, red/yellow CI-K2-PKZ0-GR
Product Name |
Eaton Moeller® series CI-K Accessory Insulated enclosure
|
Catalog Number |
219655
|
EAN |
4015082196554
|
Product Length/Depth |
132 mm
|
Product Height |
180 mm
|
Product Width |
100 mm
|
Product Weight |
0.415 kg
|
Certifications |
CE
|
Catalog Notes |
Additional cable insertion membrane as cable entry gland: 2 x in the rear wall and 1 x at the bottom.
|
Enclosure material |
Plastic
|
Fitted with: |
Red-yellow rotary knob, for use as EMERGENCY STOP switch (according to EN 60204)
N and PE terminal |
Knockouts |
2 x M25 (cable entry knockout at the bottom)
2 x M25 (cable entry knockout at the top) |
Degree of protection |
IP65
NEMA Other |
Model |
Surface mounting
|
Product category |
Accessories
|
Suitable for |
Emergency stop
|
Used with |
PKZ0
+L-PKZ0 (2 units), +NHI or AGM, +U or A, PKZM0-… |
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
70 °C
|
Equipment heat dissipation, current-dependent Pvid |
0 W
|
Heat dissipation capacity Pdiss |
12.5 W
|
Heat dissipation per pole, current-dependent Pvid |
0 W
|
Rated operational current for specified heat dissipation (In) |
0 A
|
Static heat dissipation, non-current-dependent Pvs |
0 W
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Please enquire
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|