Download document () of 20

250FM

Eaton Bussmann series high speed British standard fuse, Single barrel, 250A, 690 VAC/450 VDC (IEC), 700 VAC/500 VDC (UL), Class aR, Breaking capacity 200 kA RMS Sym., 40 kA DC at 450 VDC (IEC), 50 kA at 500 VDC (UL)

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
250FM
UPC
051712833066
EAN
5027590039246
Product Length/Depth
46 mm
Product Height
45 mm
Product Width
115 mm
Product Weight
226 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Designed and tested to BS88 part 4
IEC 60269-4
UL recognized
CCC

Product specifications

Amperage Rating
250 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 kA
Rated voltage AC
690 V
Rated voltage DC
450 V
Center-to-center distance of connections
84 mm
Mounting dimension
M8
Current type
AC/DC
Class
Class aR
Clearing (I2T)
20500 at 415 V, 37500 at 660 V
Watt losses
48 W
Fuse shape
Offset bolted tags
Pre arc (I2T)
5200
Color
None
Interrupt rating
200 kA RMS Sym (IEC/UL), 40 kA at 450 Vdc (IEC), 50 kA at 500 Vdc (UL)
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
FM
Suitable for
MC-600 Trip indicator kit (indicator + clips)
TI700 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor
Fuse system (according to IEC 60269)
Other

Export product specification