Download document () of 20

264911

Eaton Distribution parts. Power terminal, long, strongly cranked, with rear cover

General specifications

Product Name
Eaton Distribution parts
Catalog Number
264911
EAN
4015082649111
Product Length/Depth
74 mm
Product Height
28.5 mm
Product Width
21 mm
Product Weight
0.088 kg
Compliances
RoHS conform

Product specifications

Width clamp
0 mm
Busbar thickness - max
0 mm
Busbar thickness - min
0 mm
Busbar width - max
0 mm
Busbar width - min
0 mm
Conductor cross section - max
0 mm²
Rated operational current (Ie) - max
0 A
Suitable for
Round conductor connection
Other
Rated operational current
0 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.