Download document () of 20

275437

Eaton xEnergy Basic LV systems Low voltage switchgear. Kit item consisting of KT-4 and KL-15

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
275437
EAN
4015082754372
Product Length/Depth
30 mm
Product Height
30 mm
Product Width
120 mm
Product Weight
0.15 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Other
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Other
Model
Other
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

Export product specification