Download document () of 20

281699

Eaton xComfort ECO LV systems Final Distribution Boards. ECO Compact distribution board, flush mounting, 1-rows, 18 MU, IP40, white door

General specifications

Product Name
Eaton xComfort ECO LV systems Final Distribution Boards
Catalog Number
281699
EAN
4015082816995
Product Length/Depth
413 mm
Product Height
112 mm
Product Width
265 mm
Product Weight
1.2 kg
Compliances
RoHS conform
Certifications
EN 62208

Product specifications

Used with
ECO distribution board
Installation distribution board
Basic device
Special features
  • IP40
  • Protection Class II
  • Plastic housing white (RAL 9003)
Type
  • Basic device
  • ECO distribution board
  • Installation distribution board
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
850 °C; meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK05
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP40
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 400 V AC
10.9.3 Impulse withstand voltage
3.75 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Fitted with:
Device support rails
Basic device
Neutral-/protective conductor terminal
Enclosure material
Plastic
Built-in height
0 mm
Built-in width
0 mm
Cable entry postion
Cable entry ribs on top and bottom
Terminal type
Screw terminals
Built-in depth
70 mm
Closure type
Other
Cover/door color
White
Cover/door model
Closed
Cover/door type
Door
Single
RAL-number
9003
Width in number of modular spacings
18
Ambient operating temperature details
-20 °C - 70 °C
Application
Indoor (installation site)
Voltage rating at AC
400 V AC
Color
White
Signal white (RAL 9003)
Number of rows
1
Frequency rating of contacts
50 Hz
Module rack type
Single-rail
Degree of protection
IP40
IK05 (impact resistance)
Number of module space units per row
18
Protection class
II (totally insulated)
Protective shrouding material
Plastic
Functions
Basic device
Sealable
Material
ABS (plastic)
Mounting method
Flush mounted (plaster)
DIN-rail
Flush mounting
Internal depth
98 mm
PE and N terminal number and cross section
N: 18 x 10 mm²
PE: 18 x 10 mm²
Number of openings for socket outlets
0

Export product specification