Download document () of 20
We make what matters work

284792
XAH180L

Eaton xEnergy Main LV systems LV switchgear. Hinge, 180 degree, hinge left

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284792
EAN
4015082847920
Product Length/Depth
40 mm
Product Height
70 mm
Product Width
35 mm
Product Weight
0.3 kg
Compliances
Contact Manufacturer
RoHS conform
Certifications
Contact Manufacturer

Product specifications

Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.