Download document () of 20

291472

Eaton Moeller series xPole - Busbar. EV busbars 3Ph., 12HP, 80A for PLS. CLS. PKN., PFIM, PFHM, PFNM

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
291472
EAN
4015082914721
Product Length/Depth
33 mm
Product Height
10.4 mm
Product Width
210 mm
Product Weight
0.12 kg
Compliances
RoHS conform

Product specifications

Used with
Busbar
EVG
Type
  • Busbar
  • EVG
Features
Insulated
Accessory/spare part type
Busbar for miniature circuit breaker
Busbar for combined residual current/power circuit breaker
Busbar for residual current circuit breakers
Electric connection type
Fork
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
80 A
Suitable for number of devices
4
Number of poles
Three-pole
Color
Other
Cross section
16 mm²
Number of modular spacings
12
Number of phases
3
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
25 kA
Functions
Busbar
Suitable for
4 devices

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.