Eaton xEnergy Basic LV systems Low voltage switchgear. White left door with inspection window, 400/15
Product Name |
Eaton xEnergy Basic door
|
Catalog Number |
293585
|
EAN |
4015082935856
|
Product Length/Depth |
45 mm
|
Product Height |
1510 mm
|
Product Width |
415 mm
|
Product Weight |
3.85 kg
|
Compliances |
RoHS conform
|
Special features |
Protective cover mounted on left
|
Type |
Additional equipment
|
Features |
Version as glazed door
|
Surface finishing |
With powder coating
Powder coating |
Color |
White
Traffic white (RAL 9016) |
Degree of protection |
IP30
NEMA Other |
Suitable for height |
1560 mm
|
Suitable for width |
400 mm
|
Cover/door color |
Transparent
|
Cover/door type |
Three-point turn-lock
|
Material |
Sheet steel/plastic
Steel |
Housing material |
Sheet steel/plastic
|
Model |
Stop door
|
Mounting method |
Surface mounting
|
Functions |
Additional equipment
|