Download document () of 20

300829

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Insulating surround, EP, for H x W = 1800 x 850 mm

General specifications

Product Name
Eaton xEffect xVtl insulating surround
Catalog Number
300829
EAN
9010238126183
Product Length/Depth
110 mm
Product Height
1730 mm
Product Width
115 mm
Product Weight
3.6 kg
Compliances
RoHS conform

Product specifications

RAL-number
0
Color
Other
Material
Metal
Mounting position
Scaffold
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.