Photo is representative
Download
+IZM-ST230AD-1. Shunt release, 208 - 250 V AC / DC
Product Name |
Eaton IZM32/IN32 shunt release
|
Catalog Number |
303790
|
EAN |
9010238192850
|
Product Length/Depth |
203.2 mm
|
Product Height |
82.55 mm
|
Product Width |
146.05 mm
|
Product Weight |
0.586 kg
|
Compliances |
RoHS conform
|
Used with |
IN20, 32,40, 63…
IZM20, 32, 40, 63… IZM63… IN63… |
Accessory/spare part type |
Voltage release
|
Control voltage operating range |
208 - 240 V AC (50/60 Hz)
208 - 250 V DC |
Type |
Accessory
|
Special features |
If ordered separately a secondary terminal unit IZM‐SEC‐… is necessary for connection. Order separately if required.
|