Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                +IZM-UVR230AC-1. Undervoltage release, 208 - 240 V AC
| Product Name | 
                                                Eaton IZM32/IN32 undervoltage release
                                             | 
| Catalog Number | 
                                                303830
                                             | 
| EAN | 
                                                9010238193208
                                             | 
| Product Length/Depth | 
                                                203.2 mm
                                             | 
| Product Height | 
                                                82.55 mm
                                             | 
| Product Width | 
                                                146.05 mm
                                             | 
| Product Weight | 
                                                0.513 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Used with | 
                                                IZM63…  IN63… | 
| Accessory/spare part type | 
                                                Voltage release
                                             | 
| Control voltage operating range | 
                                                208 - 240 V AC (50/60 Hz)
                                             | 
| Type | 
                                                Accessory
                                             | 
| Special features | 
                                                If ordered separately a secondary terminal unit IZM‐SEC‐… is necessary for connection. Order separately if required.
                                             |